Skip to content
Sign in

Ship to 

United Kingdom
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw UK Sales Limited. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

RKLF incremental 40 μm pitch linear scale (900 mm length, ±5 μm/m accuracy)

Part number: A-6771-0090
Price available on request
RKLF incremental 40 μm pitch linear scale (900 mm length, ±5 μm/m accuracy) - 1
Quantity

RKLF 20 or 40 µm pitch incremental linear or partial arc narrow stainless-steel tape scale


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RKLF scale

Technical table

namevalue
Accuracy (± µm)5
Encoder product typeScale
Extended temperature rangefalse
Functional safetyfalse
Length (mm)900
MaterialStainless steel
Measurement typeIncremental
Movement typeLinear,Partial arc
Scale length (mm)900
Scale pitch (µm)40
Scale shapeLinear,Partial arc
Scale type6 mm wide x 0.1 mm thick flexible stainless steel tape (CTE matches the customer substrate)
SeriesRKLF
Ultra high vacuumfalse

Description

RKLF 20 or 40 µm pitch incremental linear or partial arc narrow stainless-steel tape scale


About RKLF scale

  • 20 µm or 40 µm pitch, narrow, low-profile, highly flexible stainless steel tape scale
  • For linear or partial arc (40 µm pitch variant only) applications with a minimum radius down to 26 mm
  • Cut-to-length flexibility
  • Quick and simple application using Renishaw's scale applicator

Explore variants

6 products found

Filter by


Accuracy (± µm)
  • (2)
  • (4)

Length (mm)

500

1000


Movement type
  • (6)
  • (4)

Readhead compatibility
  • (6)
  • (6)

Scale length (mm)

500

1000


Scale pitch (µm)

Explore variants

6 products found

  • RKLF incremental 40 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy)
    £288.75
    Part numberA-6771-0100
    Made to order - Typically a 4-6 week lead time.
    £288.75
  • RKLF incremental 40 μm pitch linear scale (500 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (500 mm length, ±5 μm/m accuracy)
    £144.38
    Part numberA-6771-0050
    Made to order - Typically a 4-6 week lead time.
    £144.38
  • RKLF incremental 40 μm pitch linear scale (1000 mm length, ±15 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (1000 mm length, ±15 μm/m accuracy)
    £236.25
    Part numberA-6769-0100
    Made to order - Typically a 4-6 week lead time.
    £236.25
  • RKLF incremental 40 μm pitch linear scale (500 mm length, ±15 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (500 mm length, ±15 μm/m accuracy)
    £118.13
    Part numberA-6769-0050
    Made to order - Typically a 4-6 week lead time.
    £118.13
  • RKLF incremental 20 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy)
    RKLF incremental 20 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy)
    £288.75
    Part numberA-6767-0100
    Made to order - Typically a 4-6 week lead time.
    £288.75
  • RKLF incremental 20 μm pitch linear scale (500 mm length, ±5 μm/m accuracy)
    RKLF incremental 20 μm pitch linear scale (500 mm length, ±5 μm/m accuracy)
    £144.38
    Part numberA-6767-0050
    Made to order - Typically a 4-6 week lead time.
    £144.38