Skip to content
Sign in

Ship to 

United Kingdom
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw UK Sales Limited. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Readheads
View all Open Optical Encoder Readheads

QUANTiC™ linear readhead (Digital 0.5 µm resolution, 3 m cable, 15-way D-type plug (standard pin-out) termination, 12 MHz clocked output, customer selectable reference mark, and 3-state alarm) for use with RTLC40/RTLC40-S/RKLC40-S scale

Part number: Q4BCZ30D12E
£407.00
QUANTiC™ linear readhead (Digital 0.5 µm resolution, 3 m cable, 15-way D-type plug (standard pin-out) termination, 12 MHz clocked output, customer selectable reference mark, and 3-state alarm) for use with RTLC40/RTLC40-S/RKLC40-S scale - 1
QUANTiC™ linear readhead (Digital 0.5 µm resolution, 3 m cable, 15-way D-type plug (standard pin-out) termination, 12 MHz clocked output, customer selectable reference mark, and 3-state alarm) for use with RTLC40/RTLC40-S/RKLC40-S scale - 2
QUANTiC™ linear readhead (Digital 0.5 µm resolution, 3 m cable, 15-way D-type plug (standard pin-out) termination, 12 MHz clocked output, customer selectable reference mark, and 3-state alarm) for use with RTLC40/RTLC40-S/RKLC40-S scale - 3
QUANTiC™ linear readhead (Digital 0.5 µm resolution, 3 m cable, 15-way D-type plug (standard pin-out) termination, 12 MHz clocked output, customer selectable reference mark, and 3-state alarm) for use with RTLC40/RTLC40-S/RKLC40-S scale - 4
QUANTiC™ linear readhead (Digital 0.5 µm resolution, 3 m cable, 15-way D-type plug (standard pin-out) termination, 12 MHz clocked output, customer selectable reference mark, and 3-state alarm) for use with RTLC40/RTLC40-S/RKLC40-S scale - thumbnail 1
QUANTiC™ linear readhead (Digital 0.5 µm resolution, 3 m cable, 15-way D-type plug (standard pin-out) termination, 12 MHz clocked output, customer selectable reference mark, and 3-state alarm) for use with RTLC40/RTLC40-S/RKLC40-S scale - thumbnail 2
QUANTiC™ linear readhead (Digital 0.5 µm resolution, 3 m cable, 15-way D-type plug (standard pin-out) termination, 12 MHz clocked output, customer selectable reference mark, and 3-state alarm) for use with RTLC40/RTLC40-S/RKLC40-S scale - thumbnail 3
QUANTiC™ linear readhead (Digital 0.5 µm resolution, 3 m cable, 15-way D-type plug (standard pin-out) termination, 12 MHz clocked output, customer selectable reference mark, and 3-state alarm) for use with RTLC40/RTLC40-S/RKLC40-S scale - thumbnail 4
Stocked item - Dispatched between 2-3 working days.
Quantity

Q4BCZ30D12E is a standard Renishaw QUANTiC readhead with a 3 m cable terminated with a 15-way D-type connector. This readhead is configured for linear encoder systems using RTLC40... Read more


Free shipping on orders over £300.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About the QUANTiC series of super-compact encoders:

Technical table

namevalue
Alarm format3-state alarm
Axis typeLinear
Cable length (m)3
Cable termination15-way D-type connector
Clocked output options12 MHz
Clocked output frequency (MHz)12
Encoder product typeReadhead
Encoder sizeCompact
Extended temperature rangefalse
Functional safetyfalse
Jitter (nm RMS)2.73
Max speed24 m/s
Measurement typeIncremental
Movement typeLinear
Output signalDigital
Readhead size35 mm x 13.5 mm x 10 mm
Readhead termination15-way D-type connector
Readhead typeIncremental digital RS422
Reference marksCustomer selectable reference mark
Encoder resolution0.5 μm
Scale compatibilityFlexible stainless steel tape
Scale pitch (µm)40
Scale shapeLinear
SeriesQUANTiC
Sub-divisional error<±80 nm
Ultra high vacuumfalse

Description

Q4BCZ30D12E is a standard Renishaw QUANTiC readhead with a 3 m cable terminated with a 15-way D-type connector. This readhead is configured for linear encoder systems using RTLC40 or RKLC40 encoder tape scale.

The QUANTiC incremental encoder is easy to use with exceptionally wide installation and operational tolerances, high axis speeds and built in calibration functions.


Q4BCZ30D12E Key features/benefits:

  • Q4BCZ30D12E linear encoder is compatible with RKLC40 or RTLC40 scale
  • Q4BCZ30D12E features a customer selectable reference mark, dual limits and a tri-state alarm output
  • Q4BCZ30D12E features a highly dynamic 3 m cable with a 15-way D-type connector cable termination (standard pin out)
  • Q4BCZ30D12E requires a maximum controller input frequency of at least 12 MHz

About the QUANTiC series of super-compact encoders:

  • QUANTiC readheads ensure excellent motion control performance in a wide range of applications
  • A new detector design provides an additional layer of signal filtering which gives superior signal purity and contamination immunity, and ensures low Sub-Divisional Error (SDE)
  • QUANTiC digital encoders include Renishaw’s high-performance integrated interpolation technology, removing the need for additional adaptors or separate interfaces
  • Easy-to-use built-in installation and calibration functions can be enhanced with the optional ADTi-100 Advanced Diagnostic Tool (A-6195-0100), providing real time encoder data feedback during installation or for in-field diagnostics
  • A CAD model of the QUANTiC readhead is available from the Renishaw website

Related products

Q limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
£8.36
Q limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
Part number: A-9653-0139
Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
£0.50
Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
Part number: M-9653-0189
P limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
£8.36
P limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
Part number: A-9653-0138
ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
£250.00
ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
Part number: A-6195-0100
Adaptor cable kit 'A' for ADTi-100 (Advanced diagnostic tool)
£50.00
Adaptor cable kit 'A' for ADTi-100 (Advanced diagnostic tool)
Part number: A-6195-0102
Magnet Applicator Device for RTLC and RKLC encoder scales
£5.00
Magnet Applicator Device for RTLC and RKLC encoder scales
Part number: A-9653-0201
Reference mark selector magnet for RTLC and RKLC encoder scale installation
£8.36
Reference mark selector magnet for RTLC and RKLC encoder scale installation
Part number: A-9653-0143
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
£5.00
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Part number: A-9572-0098

Configure QUANTiC Readhead

Movement type

Output signal

Resolution

Scale compatibility

Clocked output options

Alarm format

Reference marks

Cable length

Cable termination

Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.