Skip to content
Sign in

Ship to 

il.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw (Israel) Ltd. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

RTLA30 absolute linear scale (20850 mm length, for use in FASTRACK carrier)

Part number: A-9764-2085
Price available on request
RTLA30 absolute linear scale (20850 mm length, for use in FASTRACK carrier) - 1
Quantity

RTLA 30 µm pitch absolute linear stainless-steel tape scale


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RTLA30 scale

Technical table

namevalue
Encoder product typeScale
Extended temperature rangeNo
Functional safetyNo
MaterialStainless steel
Measurement typeAbsolute
Mounting optionsFor use in FASTRACK carrier
Movement typeLinear
Scale length (mm)20850
Scale pitch (µm)30
Scale shapeLinear
Scale type8 mm wide x 0.2 mm thick flexible stainless steel tape (CTE: 10.1 ±0.2 μm/m/°C)
SeriesRTLA
Ultra high vacuumNo

Description

RTLA 30 µm pitch absolute linear stainless-steel tape scale


About RTLA30 scale

  • 30 µm pitch, low-profile stainless steel tape scale
  • Cut-to-length flexibility
  • Quick and simple application using Renishaw's scale applicator
  • High solvent immunity

Explore variants

4,197 products found

Filter by


Mounting options
  • (2,098)
  • (2,099)

Scale length (mm)

20

21000

Explore variants

4,197 products found

  • RTLA30 absolute linear scale (21000 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (21000 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2100
    Price available on request
  • RTLA30 absolute linear scale (20990 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20990 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2099
    Price available on request
  • RTLA30 absolute linear scale (20980 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20980 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2098
    Price available on request
  • RTLA30 absolute linear scale (20970 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20970 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2097
    Price available on request
  • RTLA30 absolute linear scale (20960 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20960 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2096
    Price available on request
  • RTLA30 absolute linear scale (20950 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20950 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2095
    Price available on request
  • RTLA30 absolute linear scale (20940 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20940 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2094
    Price available on request
  • RTLA30 absolute linear scale (20930 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20930 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2093
    Price available on request
  • RTLA30 absolute linear scale (20920 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20920 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2092
    Price available on request
  • RTLA30 absolute linear scale (20910 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20910 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2091
    Price available on request
  • RTLA30 absolute linear scale (20900 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20900 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2090
    Price available on request
  • RTLA30 absolute linear scale (20890 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20890 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2089
    Price available on request
  • RTLA30 absolute linear scale (20880 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20880 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2088
    Price available on request
  • RTLA30 absolute linear scale (20870 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20870 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2087
    Price available on request
  • RTLA30 absolute linear scale (20860 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20860 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2086
    Price available on request
  • RTLA30 absolute linear scale (20840 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20840 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2084
    Price available on request
  • RTLA30 absolute linear scale (20830 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20830 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2083
    Price available on request
  • RTLA30 absolute linear scale (20820 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20820 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2082
    Price available on request
  • RTLA30 absolute linear scale (20810 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20810 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2081
    Price available on request
  • RTLA30 absolute linear scale (20800 mm length, for use in FASTRACK carrier)
    RTLA30 absolute linear scale (20800 mm length, for use in FASTRACK carrier)
    Price available on request
    Part numberA-9764-2080
    Price available on request
Showing 1-20 of 4,197 products
  • ...

Related products

Shears for cutting RKL and RTL linear encoder scales
Price available on request
Shears for cutting RKL and RTL linear encoder scales
Part number: A-9589-0133
Scale end covers for RTL encoder scales
Price available on request
Scale end covers for RTL encoder scales
Part number: A-9585-0035
Datum clamp for adhesive mounted RTL linear encoder tape scales
Price available on request
Datum clamp for adhesive mounted RTL linear encoder tape scales
Part number: A-9585-0028
LOCTITE® 435 adhesive (20-gram bottle)
Price available on request
LOCTITE® 435 adhesive (20-gram bottle)
Part number: P-AD03-0012
Dispensing tip for LOCTITE® 435 adhesive (pack of 50)
Price available on request
Dispensing tip for LOCTITE® 435 adhesive (pack of 50)
Part number: P-TL50-0209
IPA wipes for all encoder system installations (pack of 20)
Price available on request
IPA wipes for all encoder system installations (pack of 20)
Part number: A-9523-4040
Guillotine for cutting RKL and RTL linear encoder scales
Price available on request
Guillotine for cutting RKL and RTL linear encoder scales
Part number: A-9589-0071
Replacement blades for scale shears
Price available on request
Replacement blades for scale shears
Part number: P-TL02-0107
Scale applicator for RTLA self-adhesive scales with RESOLUTE™ or EVOLUTE™ encoder readheads
Price available on request
Scale applicator for RTLA self-adhesive scales with RESOLUTE™ or EVOLUTE™ encoder readheads
Part number: A-9589-0095