Skip to content
Sign in

Ship to 

India
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Metrology Systems Ltd., For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Readheads
View all Open Optical Encoder Readheads

TONiC™ partial arc readhead (3 m cable with interboard connector, all reference marks are output) for use with RKLC20-S partial arc radius 30 mm to 67.5 mm scale

Part number: T2071-30A
Price available on request
TONiC™ partial arc readhead (3 m cable with interboard connector, all reference marks are output) for use with RKLC20-S partial arc radius 30 mm to 67.5 mm scale - 1
Quantity

TONiC™ 20 µm pitch incremental readhead series


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About TONiC readheads

Technical table

namevalue
Cable length (m)3
Encoder product typeReadhead
Encoder sizeCompact
Extended temperature rangeNo
Functional safetyNo
Measurement typeIncremental
Movement typePartial arc
Output signalAnalogue
Reference marksAll reference marks are output
Scale compatibilityPartial arc radius 30 mm to 67.5 mm
Scale pitch (µm)20
Scale shapePartial arc
SeriesTONiC
Ultra high vacuumNo

Description

TONiC™ 20 µm pitch incremental readhead series


About TONiC readheads

  • TONiC readheads are simple to install with wide set-up tolerances and calibration at the push of a button
  • Dynamic signal control and unique filtering optics ensures low SDE and noise, maintains signal amplitude and enables improved scanning performance and positional stability

Configure TONiC Readhead

Movement type

Functional safety

Ultra-high Vacuum

Scale compatibility

Reference marks

Cable length

Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.

Related products

Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
Price available on request
Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
Part number: M-9653-0189
Reference mark selector magnet for RTLC and RKLC encoder scale installation
Price available on request
Reference mark selector magnet for RTLC and RKLC encoder scale installation
Part number: A-9653-0143
P limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
Price available on request
P limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
Part number: A-9653-0138
Q limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
Price available on request
Q limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
Part number: A-9653-0139
Magnet Applicator Device for RTLC and RKLC encoder scales
Price available on request
Magnet Applicator Device for RTLC and RKLC encoder scales
Part number: A-9653-0201