RCS T-90 ballbar system for industrial robot mastering
The RCS T-90 tri-ballbar system features three linear ballbars arranged in a tripod. This complete solution provides manufacturers, engineers, and integrators with a portable toolk... Read more
The RCS T-90 tri-ballbar system features three linear ballbars arranged in a tripod. This complete solution provides manufacturers, engineers, and integrators with a portable toolk... Read more
The RCS T-90 tri-ballbar system features three linear ballbars arranged in a tripod. This complete solution provides manufacturers, engineers, and integrators with a portable toolkit for on-site robot mastering. Recover your robot's position after collisions or maintenance without re-teaching programs. The RCS T-90 kit also includes all RCS L-90 components and capabilities. To capture data with RCS T-90, you need an RCS Software Suite licence, and an RCS accessory kit to connect the ballbar system to your robot end-effector. RCS Software Suite captures, analyses, and stores data about your robot's health and performance, and features step-by-step visual guides to produce trackable data patterns. Compatible with all major industrial robot manufacturers, including: ABB, FANUC, KUKA, and Yaskawa.
| Part number | Description | Quantity |
|---|---|---|
| A-6827-6110 | 1 | |
| A-6827-6120 | 1 | |
| A-6827-6130 | 1 | |
| A-6827-6160 | 1 | |
| A-6827-6170 | 1 | |
| A-6828-6120 | 1 | |
| A-6827-6100 | 1 | |
| CS-SOF-SW-19-7021 | 1 |
| Part number | Description | Quantity |
|---|---|---|
| A-6827-6110 | 1 | |
| A-6827-6120 | 1 | |
| A-6827-6130 | 1 | |
| A-6827-6160 | 1 | |
| A-6827-6170 | 1 | |
| A-6828-6120 | 1 | |
| A-6827-6100 | 1 | |
| CS-SOF-SW-19-7021 | 1 |