Skip to content
Sign in

Ship to 

it.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw S.p.A. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Rotary Open Optical Encoder Readheads
View all Rotary Open Optical Encoder Readheads

RESOLUTE rotary readhead (BiSS 18 bit, 1 m cable, LEMO in-line connector, standard cable outlet) for 413 mm diameter rings

Part number: RA18BBA413B10L
Price available on request
RESOLUTE rotary readhead (BiSS 18 bit, 1 m cable, LEMO in-line connector, standard cable outlet) for 413 mm diameter rings - 1
Quantity

RESOLUTE™ 30 µm pitch absolute readhead series


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RESOLUTE readheads

Technical table

namevalue
Cable length (m)1
Cable terminationLEMO in-line connector
Encoder product typeReadhead
Encoder sizeStandard
Extended temperature rangeNo
Functional safetyNo
Measurement typeAbsolute
Mechanical optionsStandard cable outlet
Movement typeRotary
Output signalSerial
Outside diameter413
Serial interfaceBiSS 18 bit
Readhead terminationLEMO in-line connector
Ring (mm)413
Scale compatibilityRotary scales
Scale pitch (µm)30
Scale shapeRotary
SeriesRESOLUTE
Ultra high vacuumNo

Description

RESOLUTE™ 30 µm pitch absolute readhead series


About RESOLUTE readheads

  • The RESOLUTE encoder readhead is a true-absolute fine-pitch optical encoder system with excellent metrology performance.
  • Ultra-low SDE and jitter give class-leading linear encoder performance
  • Integral set-up LED for simple installation and calibration
  • An optional Advanced Diagnostic Tool ADTa-100 (A-6525-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics

Configure RESOLUTE Readhead

Movement type

Functional safety

Ultra-high Vacuum

Extended temperature range

Resolution

Scale compatibility

Serial interface

Mechanical options

Outer diameter

Cable length

Cable termination

Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.

Related products

Readhead setting shim for RESOLUTE™ and EVOLUTE™ encoder readhead installation
€0.30
Readhead setting shim for RESOLUTE™ and EVOLUTE™ encoder readhead installation
Part number: M-9517-0122
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
€7.00
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Part number: A-9572-0098
ADTa-100 (Advanced diagnostic tool) for RESOLUTE and EVOLUTE absolute readheads
€348.00
ADTa-100 (Advanced diagnostic tool) for RESOLUTE and EVOLUTE absolute readheads
Part number: A-6525-0100