Skip to content
Sign in

Ship to 

lt.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Readheads
View all Open Optical Encoder Readheads

ATOM DX™ 40 μm pitch, rotary, cabled readhead (0.2 μm resolution, 0.2 m cable, 9-way D-type termination, 25 MHz clocked output, and 3-state alarm) for use with RCDM40 optical diameter ≥ 19.7 mm to < 30.6 mm

Part number: A4A2W02A25F
Price available on request
ATOM DX™ 40 μm pitch, rotary, cabled readhead (0.2 μm resolution, 0.2 m cable, 9-way D-type termination, 25 MHz clocked output, and 3-state alarm) for use with RCDM40 optical diameter ≥ 19.7 mm to < 30.6 mm - 1
Quantity

ATOM DX™ 20 or 40 µm pitch incremental miniature readhead series


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About ATOM DX readheads

Technical table

namevalue
Alarm format3-state alarm
Cable length (m)0.2
Cable termination9-way D-type connector
Clocked output options25 MHz
Encoder product typeReadhead
Encoder sizeMiniature
Extended temperature rangeNo
Functional safetyNo
Measurement typeIncremental
Movement typeRotary
Output signalDigital
Readhead termination9-way D-type connector
Readhead variantCabled
Encoder resolution0.2 μm
Scale compatibilityDisc optical diameters 19.7 mm to 30.5 mm (40 µm)
Scale pitch (µm)40
Scale shapeRotary
SeriesATOM DX
Ultra high vacuumNo

Description

ATOM DX™ 20 or 40 µm pitch incremental miniature readhead series


About ATOM DX readheads

  • ATOM DX is Renishaw’s smallest incremental optical encoder with digital output direct from the readhead.
  • ATOM DX readheads combine Renishaw's market proven filtering optics, dynamic signal control and advanced interpolation technology. This provides low SDE, excellent dirt immunity, and eliminates the need for separate interfaces
  • Integral set-up LED for simple installation and calibration
  • Available in two variants; cabled and top exit, for the most demanding space constrained installations

Related products

ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
Price available on request
ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
Part number: A-6195-0100
Adaptor cable kit 'A' for ADTi-100 (Advanced diagnostic tool)
Price available on request
Adaptor cable kit 'A' for ADTi-100 (Advanced diagnostic tool)
Part number: A-6195-0102
Dummy readhead for ATOM™ and ATOM DX™ encoder readhead installation
Price available on request
Dummy readhead for ATOM™ and ATOM DX™ encoder readhead installation
Part number: A-9401-0072
Side mounting bracket for ATOM™ and ATOM DX™ encoder readhead installation
Price available on request
Side mounting bracket for ATOM™ and ATOM DX™ encoder readhead installation
Part number: A-9401-0103
‘L’ mounting bracket for ATOM™ and ATOM DX™ encoder readhead installation
Price available on request
‘L’ mounting bracket for ATOM™ and ATOM DX™ encoder readhead installation
Part number: A-9402-0037
1.5 m cable for ATOM DX™ top exit encoder readheads
Price available on request
1.5 m cable for ATOM DX™ top exit encoder readheads
Part number: A-9414-1226
Box of 50 M2 × 6 mm mounting screws for ATOM™ and ATOM DX™ encoder readhead installation
Price available on request
Box of 50 M2 × 6 mm mounting screws for ATOM™ and ATOM DX™ encoder readhead installation
Part number: A-9693-0154
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Price available on request
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Part number: A-9572-0098

Configure ATOM DX Readhead

Movement type

Scale pitch

Readhead variant

Resolution

Scale compatibility

Clocked output options

Alarm format

Cable length

Cable termination

Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.

Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Sp. z o.o. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery