Skip to content
Sign in

Ship to 

lu.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all CMM
View all CMM

MCG - small CMM checking gauge kit (for CMMs up to 1 m³)

Part number: A-1007-0006
€2,730.00
MCG - small CMM checking gauge kit (for CMMs up to 1 m³) - 1
Longer lead times may apply. Contact us for more information.
Quantity

Renishaw's Machine Checking Gauge (MCG) provides a simple method of monitoring CMM volumetric accuracy (to ISO 10360-2 standards) at regular intervals between annual service and re... Read more


Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Kit components

Technical table

namevalue
Warranty type1 year

Description

Renishaw's Machine Checking Gauge (MCG) provides a simple method of monitoring CMM volumetric accuracy (to ISO 10360-2 standards) at regular intervals between annual service and re-calibration, or after a collision.

The results give assurance that measurements taken on the CMM are accurate, or give conclusive proof that servicing or re-calibration work is needed.

The process is quick and cost effective, typically taking between 10 - 20 minutes.

A range of pillar heights and arm lengths are available so that volumetric accuracy can be checked on both large and small CMMs.

Each MCG is supplied with its own certificate, traceable to UKAS standards.


Kit components

Part numberDescriptionQuantity
A-1007-0007MCG 101 mm arm1
A-1007-0008MCG 151 mm arm1
A-1007-0009MCG 226 mm arm1
A-1007-0010MCG 380 mm arm1
A-5000-7650MCG stylus1
A-1007-0017MCG pivot1
A-1007-0018MCG weight1
A-1007-0061MCG base plate1
M-1007-002376.2 mm MCG pillar1
M-1007-0024127 mm MCG pillar1
M-1007-015831.75 mm MCG pillar1
1.5 mm A/F hexagon key1.5 mm A/F hexagon key1
A-1015-7645MCG small kit box1
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Benelux B.V. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Kit components

Part numberDescriptionQuantity
A-1007-0007MCG 101 mm arm1
A-1007-0008MCG 151 mm arm1
A-1007-0009MCG 226 mm arm1
A-1007-0010MCG 380 mm arm1
A-5000-7650MCG stylus1
A-1007-0017MCG pivot1
A-1007-0018MCG weight1
A-1007-0061MCG base plate1
M-1007-002376.2 mm MCG pillar1
M-1007-0024127 mm MCG pillar1
M-1007-015831.75 mm MCG pillar1
1.5 mm A/F hexagon key1.5 mm A/F hexagon key1
A-1015-7645MCG small kit box1

Related products

MCG - 151 mm single arm kit
Price available on request
MCG - 151 mm single arm kit
Part number: A-1007-0151
MCG - 380 mm single arm kit
Price available on request
MCG - 380 mm single arm kit
Part number: A-1007-0154
MCG - 523mm single arm kit
Price available on request
MCG - 523mm single arm kit
Part number: A-1007-0155
MCG - comprehensive CMM checking gauge kit (for all CMMs)
€3,860.00
MCG - comprehensive CMM checking gauge kit (for all CMMs)
Part number: A-1007-0056