Skip to content
Sign in

Ship to 

lu.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Benelux B.V. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

RESA absolute tapered internal diameter ring (229 mm diameter)

Part number: RESA30USA229B
Price available on request
RESA absolute tapered internal diameter ring (229 mm diameter) - 1
Quantity

RESA 30 µm pitch absolute rotary stainless-steel encoder ring


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RESA rings

Technical table

namevalue
Encoder product typeScale
Extended temperature rangefalse
Functional safetyfalse
MaterialStainless steel
Measurement typeAbsolute
Movement typeRotary
Outside diameter229
Scale formTapered internal diameter
Scale shapeRotary
Scale typeStainless steel ring
SeriesRESA
Ultra high vacuumfalse

Description

RESA 30 µm pitch absolute rotary stainless-steel encoder ring


About RESA rings

  • One-piece stainless steel ring with a single-track, true-absolute scale marked directly onto the periphery.
  • Wide range of sizes (Ø52 mm to Ø550 mm)
  • Patented taper mount simplifies integration and minimises installation errors. Ultra-low intertia versions also available (Interference fit only)