Skip to content
Sign in

Ship to 

pl.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Readheads
View all Open Optical Encoder Readheads

ATOM™ 20 μm rotary 0.3 m cabled readhead with D-type connector for use with 20 µm glass disc diameter ≥ 26.1 mm to < 31.4 mm

Part number: ATOM2D4-030
Price available on request
ATOM™ 20 μm rotary 0.3 m cabled readhead with D-type connector for use with 20 µm glass disc diameter ≥ 26.1 mm to < 31.4 mm - 1
Quantity

ATOM™ 20 or 40 µm pitch incremental miniature readhead series


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About ATOM readheads

Technical table

namevalue
Cable length (m)0.3
Connector typeCabled: D-type connector
Encoder product typeReadhead
Encoder sizeMiniature
Extended temperature rangeNo
Functional safetyNo
Measurement typeIncremental
Movement typeRotary
Output signalAnalogue
Scale compatibilityDisc optical diameters 26.1 mm to 31.3 mm (20 µm)
Scale pitch (µm)20
Scale shapeRotary
SeriesATOM
Ultra high vacuumNo

Description

ATOM™ 20 or 40 µm pitch incremental miniature readhead series


About ATOM readheads

  • Miniature package; analogue output from the readhead
  • Multiple interpolation options, with resolutions to 1 nm (additional separate interface required)
  • Long-term stability provided by Renishaw's market proven filtering optics and dynamic signal control, ensuring low SDE and excellent dirt immunity
  • Fast and simple calibration at the push of a button (on the interface)
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Sp. z o.o. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Related products

Side mounting bracket for ATOM™ and ATOM DX™ encoder readhead installation
Price available on request
Side mounting bracket for ATOM™ and ATOM DX™ encoder readhead installation
Part number: A-9401-0103
‘L’ mounting bracket for ATOM™ and ATOM DX™ encoder readhead installation
Price available on request
‘L’ mounting bracket for ATOM™ and ATOM DX™ encoder readhead installation
Part number: A-9402-0037
Dummy readhead for ATOM™ and ATOM DX™ encoder readhead installation
Price available on request
Dummy readhead for ATOM™ and ATOM DX™ encoder readhead installation
Part number: A-9401-0072
Box of 50 M2 × 6 mm mounting screws for ATOM™ and ATOM DX™ encoder readhead installation
Price available on request
Box of 50 M2 × 6 mm mounting screws for ATOM™ and ATOM DX™ encoder readhead installation
Part number: A-9693-0154

Configure ATOM Readhead

Movement type

Scale pitch

Scale compatibility

Connector type

Cable length

Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.