Skip to content
Sign in

Ship to 

pl.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Sp. z o.o. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Readheads
View all Open Optical Encoder Readheads

QUANTiC™ partial arc readhead (Digital 50 nm resolution, 1.5 m cable, 14-way JST connector termination, 50 MHz clocked output, all reference marks are output, and 3-state alarm) for use with RKLC40-S partial arc radius > 67.5 mm scale

Part number: Q4BRH15J50F
Price available on request
QUANTiC™ partial arc readhead (Digital 50 nm resolution, 1.5 m cable, 14-way JST connector termination, 50 MHz clocked output, all reference marks are output, and 3-state alarm) for use with RKLC40-S partial arc radius > 67.5 mm scale - 1
Quantity

QUANTiC™ 40 µm pitch incremental readhead series


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About QUANTiC readheads

Technical table

namevalue
Alarm format3-state alarm
Cable length (m)1.5
Cable termination14-way JST connector
Clocked output options50 MHz
Encoder product typeReadhead
Encoder sizeCompact
Extended temperature rangeNo
Functional safetyNo
Measurement typeIncremental
Movement typePartial arc
Output signalDigital
Readhead termination14-way JST connector
Reference marksAll reference marks are output
Encoder resolution50 nm
Scale compatibilityPartial arc radius > 67.5 mm
Scale pitch (µm)40
Scale shapePartial arc
SeriesQUANTiC
Ultra high vacuumNo

Description

QUANTiC™ 40 µm pitch incremental readhead series


About QUANTiC readheads

  • QUANTiC readheads ensure excellent motion control performance in a wide range of applications
  • A new detector design provides an additional layer of signal filtering which gives superior signal purity and contamination immunity, and ensures low Sub-Divisional Error (SDE)
  • QUANTiC digital encoders include Renishaw’s high-performance integrated interpolation technology, removing the need for additional adaptors or separate interfaces
  • Easy-to-use built-in installation and calibration functions can be enhanced with the optional ADTi-100 Advanced Diagnostic Tool (A-6195-0100), providing real time encoder data feedback during installation or for in-field diagnostics

Related products

Q limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
54,50 PLN
Q limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
Part number: A-9653-0139
Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
3,50 PLN
Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
Part number: M-9653-0189
P limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
54,50 PLN
P limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
Part number: A-9653-0138
ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
1.620,00 PLN
ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
Part number: A-6195-0100
Adaptor cable kit 'A' for ADTi-100 (Advanced diagnostic tool)
Price available on request
Adaptor cable kit 'A' for ADTi-100 (Advanced diagnostic tool)
Part number: A-6195-0102
Magnet Applicator Device for RTLC and RKLC encoder scales
33,00 PLN
Magnet Applicator Device for RTLC and RKLC encoder scales
Part number: A-9653-0201
Reference mark selector magnet for RTLC and RKLC encoder scale installation
54,50 PLN
Reference mark selector magnet for RTLC and RKLC encoder scale installation
Part number: A-9653-0143
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
33,00 PLN
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Part number: A-9572-0098

Configure QUANTiC Readhead

Movement type

Output signal

Resolution

Scale compatibility

Clocked output options

Alarm format

Reference marks

Cable length

Cable termination

Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.