Skip to content
Sign in

Ship to 

pl.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

REST incremental tapered internal diameter ring (550 mm diameter, 20 μm pitch, two reference marks)

Part number: REST20USA550
Price available on request
REST incremental tapered internal diameter ring (550 mm diameter, 20 μm pitch, two reference marks) - 1
Quantity

RESM 20 or 40 µm pitch incremental rotary stainless-steel encoder ring


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RESM rings

Technical table

namevalue
Encoder product typeScale
Extended temperature rangefalse
Functional safetyfalse
MaterialStainless steel
Measurement typeIncremental
Movement typeRotary
Outside diameter550
Reference marksTwo reference marks
Scale formTapered internal diameter
Scale pitch (µm)20
Scale shapeRotary
Scale typeStainless steel ring
SeriesRESM
Ultra high vacuumfalse

Description

RESM 20 or 40 µm pitch incremental rotary stainless-steel encoder ring


About RESM rings

  • One-piece stainless steel ring with 20 µm or 40 µm pitch incremental graduations marked directly on the periphery
  • IN-TRAC™ optical reference mark
  • Wide range of sizes (Ø52 mm to Ø550 mm)
  • Patented taper mount simplifies integration and minimises installation errors. Ultra-low intertia versions also available (Interference fit only)
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Sp. z o.o. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Related products

IPA wipes for all encoder system installations (pack of 20)
68,00 PLN
IPA wipes for all encoder system installations (pack of 20)
Part number: A-9523-4040

Explore variants

92 products found

Filter by


Outside diameter
  • (6)
  • (3)
  • (3)
  • (6)
  • (3)

Readhead compatibility
  • (5)
  • (6)
  • (6)

Reference marks
  • (62)
  • (30)

Ring outer diameter (mm)
  • (2)
  • (1)
  • (2)
  • (2)
  • (2)

Scale form
  • (24)
  • (68)

Scale pitch (µm)

Explore variants

92 products found

  • REST incremental low inertia ring (200 mm diameter, 20 μm pitch, two reference marks)
    REST incremental low inertia ring (200 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USB200
    Price available on request
  • REST incremental low inertia ring (165 mm diameter, 20 μm pitch, two reference marks)
    REST incremental low inertia ring (165 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USB165
    Price available on request
  • REST incremental low inertia ring (150 mm diameter, 20 μm pitch, two reference marks)
    REST incremental low inertia ring (150 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USB150
    Price available on request
  • REST incremental low inertia ring (115 mm diameter, 20 μm pitch, two reference marks)
    REST incremental low inertia ring (115 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USB115
    Price available on request
  • REST incremental low inertia ring (100 mm diameter, 20 μm pitch, two reference marks)
    REST incremental low inertia ring (100 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USB100
    Price available on request
  • REST incremental low inertia ring (75 mm diameter, 20 μm pitch, two reference marks)
    REST incremental low inertia ring (75 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USB075
    Price available on request
  • REST incremental low inertia ring (57 mm diameter, 20 μm pitch, two reference marks)
    REST incremental low inertia ring (57 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USB057
    Price available on request
  • REST incremental low inertia ring (52 mm diameter, 20 μm pitch, two reference marks)
    REST incremental low inertia ring (52 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USB052
    Price available on request
  • REST incremental tapered internal diameter ring (489 mm diameter, 20 μm pitch, two reference marks)
    REST incremental tapered internal diameter ring (489 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USA489
    Price available on request
  • REST incremental tapered internal diameter ring (417 mm diameter, 20 μm pitch, two reference marks)
    REST incremental tapered internal diameter ring (417 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USA417
    Price available on request
  • REST incremental tapered internal diameter ring (413 mm diameter, 20 μm pitch, two reference marks)
    REST incremental tapered internal diameter ring (413 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USA413
    Price available on request
  • REST incremental tapered internal diameter ring (350 mm diameter, 20 μm pitch, two reference marks)
    REST incremental tapered internal diameter ring (350 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USA350
    Price available on request
  • REST incremental tapered internal diameter ring (300 mm diameter, 20 μm pitch, two reference marks)
    REST incremental tapered internal diameter ring (300 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USA300
    Price available on request
  • REST incremental tapered internal diameter ring (255 mm diameter, 20 μm pitch, two reference marks)
    REST incremental tapered internal diameter ring (255 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USA255
    Price available on request
  • REST incremental tapered internal diameter ring (229 mm diameter, 20 μm pitch, two reference marks)
    REST incremental tapered internal diameter ring (229 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USA229
    Price available on request
  • REST incremental tapered internal diameter ring (209 mm diameter, 20 μm pitch, two reference marks)
    REST incremental tapered internal diameter ring (209 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USA209
    Price available on request
  • REST incremental tapered internal diameter ring (206 mm diameter, 20 μm pitch, two reference marks)
    REST incremental tapered internal diameter ring (206 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USA206
    Price available on request
  • REST incremental tapered internal diameter ring (200 mm diameter, 20 μm pitch, two reference marks)
    REST incremental tapered internal diameter ring (200 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USA200
    Price available on request
  • REST incremental tapered internal diameter ring (183 mm diameter, 20 μm pitch, two reference marks)
    REST incremental tapered internal diameter ring (183 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USA183
    Price available on request
  • REST incremental tapered internal diameter ring (172 mm diameter, 20 μm pitch, two reference marks)
    REST incremental tapered internal diameter ring (172 mm diameter, 20 μm pitch, two reference marks)
    Price available on request
    Part numberREST20USA172
    Price available on request
Showing 1-20 of 92 products