Skip to content
Sign in

Ship to 

sa.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Gulf Measuring & Control Systems Trading LLC. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Rotary Open Optical Encoder Readheads
View all Rotary Open Optical Encoder Readheads

RESOLUTE rotary readhead (BiSS 18 bit, 0.5 m cable, flying lead (unterminated cable), standard cable outlet) for 209 mm diameter rings

Part number: RA18BBA209B05F
Price available on request
RESOLUTE rotary readhead (BiSS 18 bit, 0.5 m cable, flying lead (unterminated cable), standard cable outlet) for 209 mm diameter rings - 1
Quantity

RESOLUTE™ 30 µm pitch absolute readhead series


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RESOLUTE readheads

Technical table

namevalue
Cable length (m)0.5
Cable terminationFlying lead (unterminated cable)
Encoder product typeReadhead
Encoder sizeStandard
Extended temperature rangeNo
Functional safetyNo
Measurement typeAbsolute
Mechanical optionsStandard cable outlet
Movement typeRotary
Output signalSerial
Outside diameter209
Serial interfaceBiSS 18 bit
Readhead terminationFlying lead (unterminated cable)
Ring (mm)209
Scale compatibilityRotary scales
Scale pitch (µm)30
Scale shapeRotary
SeriesRESOLUTE
Ultra high vacuumNo

Description

RESOLUTE™ 30 µm pitch absolute readhead series


About RESOLUTE readheads

  • The RESOLUTE encoder readhead is a true-absolute fine-pitch optical encoder system with excellent metrology performance.
  • Ultra-low SDE and jitter give class-leading linear encoder performance
  • Integral set-up LED for simple installation and calibration
  • An optional Advanced Diagnostic Tool ADTa-100 (A-6525-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics

Configure RESOLUTE Readhead

Based on your selected readhead, there is only one {{productName}} available.
Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.

Related products

Readhead setting shim for RESOLUTE™ and EVOLUTE™ encoder readhead installation
Price available on request
Readhead setting shim for RESOLUTE™ and EVOLUTE™ encoder readhead installation
Part number: M-9517-0122
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Price available on request
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Part number: A-9572-0098
ADTa-100 (Advanced diagnostic tool) for RESOLUTE and EVOLUTE absolute readheads
Price available on request
ADTa-100 (Advanced diagnostic tool) for RESOLUTE and EVOLUTE absolute readheads
Part number: A-6525-0100