Skip to content
Sign in

Ship to 

se.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw UK Sales Limited. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Readheads
View all Open Optical Encoder Readheads

EVOLUTE linear readhead (BiSS 32 bit, 100 nm resolution, 3 m cable, 9 way D-type connector, standard cable outlet) for use with RTLA50 and RTLA50-S scales

Part number: EL32BBB100F30A
8 800,00 kr
EVOLUTE linear readhead (BiSS 32 bit, 100 nm resolution, 3 m cable, 9 way D-type connector, standard cable outlet) for use with RTLA50 and RTLA50-S scales - 1
EVOLUTE linear readhead (BiSS 32 bit, 100 nm resolution, 3 m cable, 9 way D-type connector, standard cable outlet) for use with RTLA50 and RTLA50-S scales - 2
EVOLUTE linear readhead (BiSS 32 bit, 100 nm resolution, 3 m cable, 9 way D-type connector, standard cable outlet) for use with RTLA50 and RTLA50-S scales - 3
EVOLUTE linear readhead (BiSS 32 bit, 100 nm resolution, 3 m cable, 9 way D-type connector, standard cable outlet) for use with RTLA50 and RTLA50-S scales - 4
EVOLUTE linear readhead (BiSS 32 bit, 100 nm resolution, 3 m cable, 9 way D-type connector, standard cable outlet) for use with RTLA50 and RTLA50-S scales - thumbnail 1
EVOLUTE linear readhead (BiSS 32 bit, 100 nm resolution, 3 m cable, 9 way D-type connector, standard cable outlet) for use with RTLA50 and RTLA50-S scales - thumbnail 2
EVOLUTE linear readhead (BiSS 32 bit, 100 nm resolution, 3 m cable, 9 way D-type connector, standard cable outlet) for use with RTLA50 and RTLA50-S scales - thumbnail 3
EVOLUTE linear readhead (BiSS 32 bit, 100 nm resolution, 3 m cable, 9 way D-type connector, standard cable outlet) for use with RTLA50 and RTLA50-S scales - thumbnail 4
Stocked item - Dispatched between 2-3 working days.
Quantity

EVOLUTE is a true-absolute 50 µm-pitch optical encoder readhead with wider installation tolerances and enhanced immunity to dirt. EL32BBB100F30A has a 3 m cable with a 9-way D-type... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About the EVOLUTE series of absolute encoders:

Technical table

namevalue
Axis typeLinear
Cable length (m)3
Cable termination9-way D-type connector
Encoder product typeReadhead
Encoder sizeStandard
Extended temperature rangefalse
Functional safetyfalse
Gain optionRTLA50/RTLA50-S
Jitter (nm RMS)10
Max speed100 m/s
Measurement typeAbsolute
Mechanical optionsStandard cable outlet
Movement typeLinear
Output signalSerial
Serial interfaceBiSS 32 bit
Readhead size36 mm x 16.5 mm x 17.2 mm
Readhead termination9-way D-type connector
Readhead typeAbsolute
Encoder resolution100 nm
Scale compatibilityFlexible stainless steel tape
Scale pitch (µm)50
Scale shapeLinear
SeriesEVOLUTE
Sub-divisional error±150 nm
Ultra high vacuumfalse

Description

EVOLUTE is a true-absolute 50 µm-pitch optical encoder readhead with wider installation tolerances and enhanced immunity to dirt. EL32BBB100F30A has a 3 m cable with a 9-way D-type connector.

EL26BBB100F30A is an absolute encoder readhead that incorporates industry-proven technology from the RESOLUTE encoder series. Configured for a linear encoder system that uses Renishaw RTLA50 scale, mounted with either self-adhesive backing tape (RTLA50-S) or FASTRACK™ carrier (RTLA50).

This readhead uses BiSS C® (unidirectional) serial communications.


EL32BBB100F30A Key Features / Benefits:

  • EL32BBB100F30A is suitable for RTLA50 scale lengths up to 10.02 m and is IP64 sealed for high reliability in harsh environments
  • EL32BBB100F30A features <10 nm RMS jitter for improved positional stability and excellent motion control
  • EL32BBB100F30A, when used with RTLA50 scale, is compatible with FASTRACK carrier system for low hysteresis applications and installations that require regular disassembly (contact your local Renishaw representative)

About the EVOLUTE series of absolute encoders:

  • Superb installation tolerances and greater dirt immunity for applications that demand not only the highest operational integrity, but where fast installation is critical
  • An optional Advanced Diagnostic Tool ADTa-100 (A-6525-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics
  • Integral set-up LED on the readhead for simple installation
  • A CAD model of the EVOLUTE readhead is available from the Renishaw website

Configure EVOLUTE Readhead

Resolution

Serial interface

Mechanical options

Cable length

Cable termination

Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.

Related products

Readhead setting shim for RESOLUTE™ and EVOLUTE™ encoder readhead installation
4,00 kr
Readhead setting shim for RESOLUTE™ and EVOLUTE™ encoder readhead installation
Part number: M-9517-0122
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
75,00 kr
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Part number: A-9572-0098
ADTa-100 (Advanced diagnostic tool) for RESOLUTE and EVOLUTE absolute readheads
3 690,00 kr
ADTa-100 (Advanced diagnostic tool) for RESOLUTE and EVOLUTE absolute readheads
Part number: A-6525-0100