Skip to content
Sign in

Ship to 

th.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw (Hong Kong) Ltd, For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Enclosed Optical Encoders
View all Enclosed Optical Encoders

FORTiS-N™ Functional Safety linear enclosed encoder system (Siemens DRIVE-CLiQ 30 bit, 10 nm resolution, 320 mm length, standard accuracy, single lip seal (low hysteresis), standard end caps, two readheads)

Part number: FN100A032SC30DS010D
Price available on request
FORTiS-N™ Functional Safety linear enclosed encoder system (Siemens DRIVE-CLiQ 30 bit, 10 nm resolution, 320 mm length, standard accuracy, single lip seal (low hysteresis), standard end caps, two readheads) - 1
Quantity

FORTiS™ 30 µm pitch enclosed absolute linear encoder series


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About the FORTiS encoder system

Technical table

namevalue
Number of readheadsTwo readheads
Encoder product typeEnclosed encoder system
Encoder sizeStandard
End capsStandard
Extended temperature rangeNo
Functional safetyYes
Lip seal configurationSingle lip seal (low hysteresis)
Measurement typeAbsolute
Movement typeLinear
Output signalSerial
Serial interfaceSiemens DRIVE-CLiQ 30 bit
Encoder resolution10 nm
Scale length (mm)320
Scale pitch (µm)30
ProfileNarrow (18 mm)
Scale shapeLinear
Scale type30 µm B code RTLA
SeriesFORTiS
System accuracyStandard accuracy
Thermal datum positionCentrally located
Ultra high vacuumNo

Description

FORTiS™ 30 µm pitch enclosed absolute linear encoder series


About the FORTiS encoder system

  • Non-contact design – no mechanical wear and greater longevity
  • Reduced hysteresis – smoother feedback and improved dynamic performance
  • Breakthrough in readhead design – superior vibration resistance
  • Uniquely sealed – greater resistance to contamination by fluids and solid debris