Skip to content
Header_and_Footer_Site_Text+header_label_login

Header_and_Footer_Site_Text+header_label_language_selector 

Spain
UK | EN
Header_and_Footer_Site_Text+header_label_contact_us
logo-orange.svg
Header_and_Footer_Site_Text+header_label_login
Header_and_Footer_Site_Text+header_label_cart
Header_and_Footer_Site_Text+header_label_quote
Renishaw

Acerca de nosotros

  • Noticias
  • Eventos
  • Sostenibilidad
  • Ubicaciones
  • Empleo
  • Medios de comunicación

Servicio técnico

  • Contacte con nosotros
  • Documentación técnica

Redes sociales

  • Youtube - Renishaw
  • Linkedin
  • X
  • Facebook

Header_and_Footer_Site_Text+footer_copyright

This store is operated by Renishaw Ibérica S.A.U. For company information see Registration Information for Online Stores

Privacy
Términos y condiciones
Cookies
Accesibilidad
Esclavitud moderna
  1. Ecom_Product_Pages_Site_Text+pdp_view_all_breadcrumb Open Optical Encoder Readheads
Ecom_Product_Pages_Site_Text+pdp_view_all_breadcrumb Open Optical Encoder Readheads

QUANTiC™ partial arc readhead (Digital 0.1 µm resolution, 0.5 m cable, 15-way D-type plug (alternative pin-out) termination, 4 MHZ clocked output, all reference marks are output, and line driven alarm) for use with RKLC40-S partial arc radius 30 mm to 67.5 mm scale

Ecom_Product_Pages_Site_Text+pdp_details_product_code: Q4CSY05H04B
Ecom_Product_Pages_Site_Text+product_no_price_message
QUANTiC™ partial arc readhead (Digital 0.1 µm resolution, 0.5 m cable, 15-way D-type plug (alternative pin-out) termination, 4 MHZ clocked output, all reference marks are output, and line driven alarm) for use with RKLC40-S partial arc radius 30 mm to 67.5 mm scale - 1
Ecom_Product_Pages_Site_Text+pdp_descriptions_quantity

QUANTiC™ 40 µm pitch incremental readhead series


Ecom_Product_Pages_Site_Text+pdp_free_shipping_label
Ecom_Product_Pages_Site_Text+pdp_login_label
Ecom_Product_Pages_Site_Text+pdp_purchase_req_quote_label
Ecom_Product_Pages_Site_Text+pdp_section_title_technical_table
Ecom_Product_Pages_Site_Text+pdp_section_title_description
About QUANTiC readheads

Ecom_Product_Pages_Site_Text+pdp_section_title_technical_table

namevalue
Ecom_Facets_Site_Text+facet_alarmformatAlarma transmitida por línea
Ecom_Facets_Site_Text+facet_cablelength0.5
Ecom_Facets_Site_Text+facet_cableterminationConector tipo D de 15 vías (pasador alternativo)
Ecom_Facets_Site_Text+facet_clockedoutputoptions4 MHz
Ecom_Facets_Site_Text+facet_encoderproducttypeCabeza lectora
Ecom_Facets_Site_Text+facet_encodersizeCompacta
Ecom_Facets_Site_Text+facet_extendedtemperaturerangefacet_option_false
Ecom_Facets_Site_Text+facet_functionalsafetyfacet_option_false
Ecom_Facets_Site_Text+facet_measurementtypeIncremental
Ecom_Facets_Site_Text+facet_movementtypeArco parcial
Ecom_Facets_Site_Text+facet_outputsignalDigital
Ecom_Facets_Site_Text+facet_readheadterminationConector tipo D de 15 vías (pasador alternativo)
Ecom_Facets_Site_Text+facet_referencemarksSe generan todas las marcas de referencia
Ecom_Facets_Site_Text+facet_encoderresolution0.1 μm
Ecom_Facets_Site_Text+facet_scalecompatibilityRadio de arco parcial de 30 mm a 67,5 mm
Ecom_Facets_Site_Text+facet_scalepitch40
Ecom_Facets_Site_Text+facet_scaleshapeArco parcial
Ecom_Facets_Site_Text+facet_seriesQUANTiC
Ecom_Facets_Site_Text+facet_ultrahighvacuumfacet_option_false

Ecom_Product_Pages_Site_Text+pdp_section_title_description

QUANTiC™ 40 µm pitch incremental readhead series


About QUANTiC readheads

  • QUANTiC readheads ensure excellent motion control performance in a wide range of applications
  • A new detector design provides an additional layer of signal filtering which gives superior signal purity and contamination immunity, and ensures low Sub-Divisional Error (SDE)
  • QUANTiC digital encoders include Renishaw’s high-performance integrated interpolation technology, removing the need for additional adaptors or separate interfaces
  • Easy-to-use built-in installation and calibration functions can be enhanced with the optional ADTi-100 Advanced Diagnostic Tool (A-6195-0100), providing real time encoder data feedback during installation or for in-field diagnostics