SST250 Stylus setting tool basic kit
The SST250 basic kit has the capability to adjust the stylus B-angle. Compatible with star centres. Our stylus setting tool is designed to enhance accuracy and efficiency for Equat... Más información
The SST250 basic kit has the capability to adjust the stylus B-angle. Compatible with star centres. Our stylus setting tool is designed to enhance accuracy and efficiency for Equat... Más información
The SST250 basic kit has the capability to adjust the stylus B-angle. Compatible with star centres. Our stylus setting tool is designed to enhance accuracy and efficiency for Equator™ and CMM users. The SST250 helps users set stylus angles with precision and reduces the risk of errors. It ensures high-quality results, allowing users to spend less time on manual adjustments. It eliminates the need for skilled operators to be present for stylus changes, leading to significant savings in set-up time and machine downtime. Less experienced users can now set A and B-angles within 1 degree of accuracy. The “250” in the product name SST250 refers to the maximum length of knuckle and holder combination. The SST250 accommodates stylus holders up to 233 mm in length (the distance from the kinematic seat to the stylus interface).