RMI-Q interface (8 m) (level) rear exit
This RMI-Q interface includes an 8 m rear exit cable and tool kit. A combined transmitter, receiver and interface unit that enables individual radio turn on and operation of up to... Plus d’infos
This RMI-Q interface includes an 8 m rear exit cable and tool kit. A combined transmitter, receiver and interface unit that enables individual radio turn on and operation of up to... Plus d’infos
| name | value |
|---|---|
| Type de transmission | Radio |
This RMI-Q interface includes an 8 m rear exit cable and tool kit. A combined transmitter, receiver and interface unit that enables individual radio turn on and operation of up to four separate Renishaw radio probes. This permits numerous combinations of radio probes and/or radio tool setters to be used on the same machine tool. It is designed to be mounted anywhere within the machine’s working envelope, resulting in a quick and simple installation. Unlike the optical transmission systems, line-of-sight between the probe and receiver is not necessary. Use of the RMI-Q with multiple Renishaw radio probes is ideal for retrofitting to existing machines.