SST250 Stylus setting tool intermediate kit
The intermediate SST250 kit has the capacity to adjust the stylus B-angle and the A-angle. Product compatibility is star centres, inline and offset knuckles. Our stylus setting t... Plus d’infos
The intermediate SST250 kit has the capacity to adjust the stylus B-angle and the A-angle. Product compatibility is star centres, inline and offset knuckles. Our stylus setting t... Plus d’infos
The intermediate SST250 kit has the capacity to adjust the stylus B-angle and the A-angle. Product compatibility is star centres, inline and offset knuckles. Our stylus setting tool is designed to enhance accuracy and efficiency for Equator and CMM users (please refer to the user guide for full compatibility details). The SST250 helps users set stylus angles with precision and reduces the risk of errors. It ensures high-quality results, allowing users to spend less time on manual adjustments. It eliminates the need for skilled operators to be present for stylus changes, leading to significant savings in set-up time and machine downtime. The “250” in the product name SST250 refers to the maximum length of knuckle and holder combination. The SST250 accommodates stylus holders up to 233 mm in length (the distance from the kinematic seat to the stylus interface).