Skip to content
Sign in

Ship to 

it.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Enclosed Optical Encoders
View all Enclosed Optical Encoders

FORTiS-N™ Functional Safety linear enclosed encoder system (BiSS 36 bit, 1 nm resolution, 320 mm length, high accuracy, single lip seal (low hysteresis), standard end caps, two readheads)

Part number: FN100A032HC36BS001D
Price available on request
FORTiS-N™ Functional Safety linear enclosed encoder system (BiSS 36 bit, 1 nm resolution, 320 mm length, high accuracy, single lip seal (low hysteresis), standard end caps, two readheads) - 1
Quantity

FORTiS™ 30 µm pitch enclosed absolute linear encoder series


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About the FORTiS encoder system

Technical table

namevalue
Number of readheadsTwo readheads
Encoder product typeEnclosed encoder system
Encoder sizeStandard
End capsStandard
Extended temperature rangeNo
Functional safetyYes
Lip seal configurationSingle lip seal (low hysteresis)
Measurement typeAbsolute
Movement typeLinear
Output signalSerial
Serial interfaceBiSS 36 bit
Encoder resolution1 nm
Scale length (mm)320
Scale pitch (µm)30
ProfileNarrow (18 mm)
Scale shapeLinear
Scale type30 µm B code RTLA
SeriesFORTiS
System accuracyHigh accuracy
Thermal datum positionCentrally located
Ultra high vacuumNo

Description

FORTiS™ 30 µm pitch enclosed absolute linear encoder series


About the FORTiS encoder system

  • Non-contact design – no mechanical wear and greater longevity
  • Reduced hysteresis – smoother feedback and improved dynamic performance
  • Breakthrough in readhead design – superior vibration resistance
  • Uniquely sealed – greater resistance to contamination by fluids and solid debris
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw S.p.A. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery