RMP60 kit
The RMP60 is a compact spindle probe with radio signal transmission and offers automated part set-up and in-cycle gauging on machining centres including 5-axis machines. The RMP60... Read more
The RMP60 is a compact spindle probe with radio signal transmission and offers automated part set-up and in-cycle gauging on machining centres including 5-axis machines. The RMP60... Read more
| name | value |
|---|---|
| Transmission type | Radio |
The RMP60 is a compact spindle probe with radio signal transmission and offers automated part set-up and in-cycle gauging on machining centres including 5-axis machines. The RMP60 combines Renishaw’s traditional kinematic resistive probe mechanism with a secure and unique frequency hopping transmission protocol; ideal for the modern machine shop and harsh environments where line-of-sight between probe and interface is not always possible. This RMP60 radio probe kit includes a RMP60 QE probe, an RMI-Q radio machine interface, a receiver mounting bracket, a 50 mm and 100 mm ceramic styli each with a 6 mm ruby ball, and a sealtite kit.
| Part number | Description | Quantity |
|---|---|---|
| A-2033-0830 | Receiver mounting bracket | 1 |
| A-5000-3709 | M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm | 1 |
| A-5000-3712 | M4 Ø6 mm ruby ball, ceramic stem, L 100 mm, EWL 88.5 mm | 1 |
| A-4113-0306 | Sealtite kit | 1 |
| A-5687-0050 | RMI-Q Interface (15m) | 1 |
| A-6587-0001 | RMP60 QE probe (radio/radio) | 1 |
| Part number | Description | Quantity |
|---|---|---|
| A-2033-0830 | Receiver mounting bracket | 1 |
| A-5000-3709 | M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm | 1 |
| A-5000-3712 | M4 Ø6 mm ruby ball, ceramic stem, L 100 mm, EWL 88.5 mm | 1 |
| A-4113-0306 | Sealtite kit | 1 |
| A-5687-0050 | RMI-Q Interface (15m) | 1 |
| A-6587-0001 | RMP60 QE probe (radio/radio) | 1 |