Skip to content
Sign in

Ship to 

it.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw S.p.A. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Readheads
View all Open Optical Encoder Readheads

TONiC™ rotary readhead (1.5 m cable with interboard connector, all reference marks are output) for use with RESM20 / REXM20 < Ø60 mm rings

Part number: T2021-15A
Price available on request
TONiC™ rotary readhead (1.5 m cable with interboard connector, all reference marks are output) for use with RESM20 / REXM20 < Ø60 mm rings - 1
TONiC™ rotary readhead (1.5 m cable with interboard connector, all reference marks are output) for use with RESM20 / REXM20 < Ø60 mm rings - 2
TONiC™ rotary readhead (1.5 m cable with interboard connector, all reference marks are output) for use with RESM20 / REXM20 < Ø60 mm rings - 3
TONiC™ rotary readhead (1.5 m cable with interboard connector, all reference marks are output) for use with RESM20 / REXM20 < Ø60 mm rings - 4
TONiC™ rotary readhead (1.5 m cable with interboard connector, all reference marks are output) for use with RESM20 / REXM20 < Ø60 mm rings - thumbnail 1
TONiC™ rotary readhead (1.5 m cable with interboard connector, all reference marks are output) for use with RESM20 / REXM20 < Ø60 mm rings - thumbnail 2
TONiC™ rotary readhead (1.5 m cable with interboard connector, all reference marks are output) for use with RESM20 / REXM20 < Ø60 mm rings - thumbnail 3
TONiC™ rotary readhead (1.5 m cable with interboard connector, all reference marks are output) for use with RESM20 / REXM20 < Ø60 mm rings - thumbnail 4
Stocked item - Dispatched between 2-3 working days.
Quantity

T2021-15A is a standard Renishaw TONiC readhead with a 1.5 m cable length. This readhead is configured for rotary encoder systems using RESM20 rings with outer diameters < 60 mm. W... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About the TONiC series of incremental encoders

Technical table

namevalue
Axis typeRotary
Cable length (m)1.5
Compatible Ring Outer Diameter< 60 mm
Encoder product typeReadhead
Encoder sizeCompact
Extended temperature rangefalse
Functional safetyfalse
Max speed10 m/s at -3dB
Measurement typeIncremental
Movement typeRotary
Output signalAnalogue
Readhead size35 mm x 13.5 mm x 10 mm
Readhead terminationInterboard connector
Readhead typeIncremental analogue 1 Vpp
Reference marksAll reference marks are output
Scale compatibilityRotary outer diameters < 60 mm
Scale pitch (µm)20
Scale shapeRotary
SeriesTONiC
Sub-divisional error<±30 nm typical
Ultra high vacuumfalse

Description

T2021-15A is a standard Renishaw TONiC readhead with a 1.5 m cable length. This readhead is configured for rotary encoder systems using RESM20 rings with outer diameters < 60 mm. When combined with the detachable Ti interface Ti0000A00A, it provides ultimately reliable precision feedback and high-speed performance, with easy installation, analogue output, low Sub‑Divisional Error (SDE) and noise.


T2021-15A Key Features / Benefits:

  • T2021-15A is compatible with RESM20 rings (diameters < 60 mm)
  • T2021-15A features a reference mark output
  • T2021-15A features a 1.5 m cable with a termination for connection with Renishaw TONiC encoder interface
  • T2021-15A is compatible with analogue TONiC interface Ti0000A00A

About the TONiC series of incremental encoders

  • TONiC readheads are simple to install with wide set-up tolerances and calibration at the push of a button
  • Dynamic signal control and unique filtering optics ensures low SDE and noise, maintains signal amplitude and enables improved scanning performance and positional stability
  • An optional TONiC diagnostic kit is available for real‑time encoder data feedback during installation or for in-field diagnostics (contact your local Renishaw representative)
  • A CAD model of the TONiC readhead is available from the Renishaw website

Configure TONiC Readhead

Movement type

Functional safety

Ultra-high Vacuum

Scale compatibility

Reference marks

Cable length

Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.

Related products

Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
Price available on request
Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
Part number: M-9653-0189