be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Taper shank: shank specification DIN 69871A, taper ISO 40

Part number: A-4038-0053
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

This shank is designed to secure the probe into a DIN69871A ISO 40 taper machine tool spindle. Shank gauge length 35.25 mm (1.388 inches), and it is suitable for OSP60, OMP60, OMP6... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Gauge length A (mm)35.25
Shank typeTaper
Taper40

Description

This shank is designed to secure the probe into a DIN69871A ISO 40 taper machine tool spindle. Shank gauge length 35.25 mm (1.388 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 and RMP600 probes with shank switch configuration.