be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Taper shank: shank specification DIN 69871A, taper ISO 50

Part number: A-4038-0232
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

This shank is designed to secure the probe into a DIN69871A ISO 50 taper machine tool spindle. Shank gauge length is 41.00 mm (1.614 inches), and it is suitable for OSP60, OMP60, O... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Gauge length A (mm)41
Shank typeTaper
Taper50

Description

This shank is designed to secure the probe into a DIN69871A ISO 50 taper machine tool spindle. Shank gauge length is 41.00 mm (1.614 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 and RMP600 probes with shank switch configuration.