be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm

Part number: A-5000-7630
€36.00
Lead times can vary for this product. Contact us for more information.
Quantity

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)5
Centre stylifalse
Effective working length (mm)21
Holder materialStainless steel
Overall length (mm)21
Stem diameter (mm)2.5
Stem materialStainless steel
ThreadM3
Tip materialRuby

Description

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.

Equivalent to

  • Equivalent to Mitutoyo part number: K651150
  • Equivalent to Q-Mark part number: TM3-5023-S

Technical documentation

Technical document 1 (DOC)
Download