be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M3 Ø4 mm silicon nitride ball, ceramic stem, L 50 mm, EWL 46 mm

Part number: A-5003-5725
€93.00
Lead times can vary for this product. Contact us for more information.
Quantity

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offe... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)4
Centre stylifalse
Effective working length (mm)46
Holder materialStainless steel
Overall length (mm)50
Stem diameter (mm)2
Stem materialCeramic
ThreadM3
Tip materialSilicon nitride

Description

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Silicon nitride is similar to ruby in terms of its physical properties. Its lower coefficient of friction makes it ideal for use with most scanning applications, particularly aluminium parts. Silicon nitride is not recommended for scanning cast iron due to abrasive wear.

Equivalent to

  • Equivalent to Q-Mark part number: TM3-4052-C-SN

Technical documentation

Technical document 1 (DOC)
Download