be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M4 ceramic extension, L 100 mm

Part number: A-5000-7727
€99.80
Lead times can vary for this product. Contact us for more information.
Quantity

Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Ceramic extensions are lightweight yet very stiff and off... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Length (mm)100
Overall length (mm)100
Stem diameter (mm)7.4
Stem materialCeramic
ThreadM4
To mountM4

Description

Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Ceramic extensions are lightweight yet very stiff and offer built-in crash protection.

Equivalent to

  • Equivalent to Mitutoyo part number: K651205
  • Equivalent to Q-Mark part number: VM4-100-C

Technical documentation

Technical document 1 (DOC)
Download