be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M3 stainless steel extension, L 10 mm

Part number: A-5004-7609
€9.50
Lead times can vary for this product. Contact us for more information.
Quantity

Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Stainless steel extensions offer excellent rigidity and a... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Length (mm)10
Overall length (mm)10
Stem diameter (mm)5
Stem materialStainless steel
ThreadM3
To mountM3

Description

Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Stainless steel extensions offer excellent rigidity and are ideal for applications where weight is not critical.

Equivalent to

  • Equivalent to Mitutoyo part number: K651156
  • Equivalent to Q-Mark part number: VM3-10
  • Previous part number: M-5000-7633

Technical documentation

Technical document 1 (DOC)
Download