be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M5 Ø21 mm silver steel disc, 3 mm width, with roller

Part number: A-5003-5289
€108.20
Lead times can vary for this product. Contact us for more information.
Quantity

Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a 'radius end roller' to enable groove w... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Disc diameter (mm)21
Disc materialSilver steel
Disc width (mm)3
Overall length (mm)3
Roller (mm)5
Stem materialStainless steel
ThreadM5

Description

Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a 'radius end roller' to enable groove width measurement. Silver steel tips are heat treated and precision ground to a high tolerance.

Technical documentation

Technical document 1 (DOC)
Download