M5 Ø63.5 mm silver steel disc, 5 mm width, with roller
Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a 'radius end roller' to enable groove w... Read more
Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a 'radius end roller' to enable groove w... Read more
name | value |
---|---|
Disc diameter (mm) | 63.5 |
Disc material | Silver steel |
Disc width (mm) | 5 |
Overall length (mm) | 4 |
Roller (mm) | 8 |
Stem material | Stainless steel |
Thread | M5 |
Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a 'radius end roller' to enable groove width measurement. Silver steel tips are heat treated and precision ground to a high tolerance.
3 products found
3 products found