Pack of 10, M4 silver steel crash protection device, L 15.2 mm,
Break stems are designed to offer extra protection for tool setting probes and cutting tools in the event of a crash.
Break stems are designed to offer extra protection for tool setting probes and cutting tools in the event of a crash.
| name | value |
|---|---|
| Overall length (mm) | 15.2 |
| Stem diameter (mm) | 3.95 |
| Stem material | Silver steel |
| Thread | M4 |
Break stems are designed to offer extra protection for tool setting probes and cutting tools in the event of a crash.
7 products found
7 products found