M4 silver steel crash protection device, L 16 mm
Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with arms. A stainless ste... Read more
Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with arms. A stainless ste... Read more
| name | value |
|---|---|
| Overall length (mm) | 16 |
| Stem diameter (mm) | 3.4 |
| Stem material | Silver steel |
| Thread | M4 |
Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with arms. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.
7 products found
7 products found