M2 Ø0.3 mm silicon nitride ball, tungsten carbide stem, L 10 mm, EWL 2 mm
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. Read more
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. Read more
name | value |
---|---|
Ball diameter (mm) | 0.3 |
Centre styli | false |
Effective scanning working length (mm) | 0 |
Effective working length (mm) | 2 |
Holder material | Stainless steel |
Overall length (mm) | 10 |
Stem diameter (mm) | 0.2 |
Stem material | Tungsten carbide |
Thread | M2 |
Tip material | Silicon nitride |
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.
A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters.
Silicon nitride is similar to ruby in terms of its physical properties. Its lower coefficient of friction makes it ideal for use with most scanning applications, particularly aluminium parts. Silicon nitride is not recommended for scanning cast iron due to abrasive wear.
4 products found
4 products found