be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M2 Ø1 mm silicon nitride ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm

Part number: A-5004-2021
€77.00
Lead times can vary for this product. Contact us for more information.
Quantity

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)1
Centre stylifalse
Effective working length (mm)12.5
Holder materialStainless steel
Overall length (mm)20
Stem diameter (mm)0.8
Stem materialTungsten carbide
ThreadM2
Tip materialSilicon nitride

Description

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Silicon nitride is a very hard and wear resistant ceramic which can be machined into very high precision spheres. It does not have the attraction to aluminium and so does not exhibit the adhesive wear seen with ruby in similar applications.

Equivalent to

  • Equivalent to Q-Mark part number: TM2-1020-DS.8-SN

Technical documentation

Technical document 1 (DOC)
Download