M2 Ø2 mm ruby ball, ceramic stem, L 30 mm, EWL 22.5 mm
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offe... Read more
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offe... Read more
| name | value |
|---|---|
| Ball diameter (mm) | 2 |
| Centre styli | false |
| Effective working length (mm) | 22.5 |
| Holder material | Stainless steel |
| Overall length (mm) | 30 |
| Stem diameter (mm) | 1.5 |
| Stem material | Ceramic |
| Thread | M2 |
| Tip material | Ruby |
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. This stylus is recommended for use on REVO.
9 products found
9 products found