M2 Ø1.5 mm silver steel cylinder, L 10.75 mm
Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work piece... Read more
Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work piece... Read more
name | value |
---|---|
Cylinder diameter (mm) | 1.5 |
Effective working length (mm) | 1.25 |
Overall length (mm) | 10.75 |
Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. Silver steel tips are heat treated and precision ground to a high tolerance.
1 product found
1 product found