M2 Ø3 mm silver steel cylinder, L 12.75 mm
Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work piece... Read more
Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work piece... Read more
name | value |
---|---|
Cylinder diameter (mm) | 3 |
Effective working length (mm) | 3.75 |
Overall length (mm) | 12.75 |
Stem material | Silver steel |
Thread | M2 |
Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. Silver steel tips are heat treated and precision ground to a high tolerance.
1 product found
1 product found