be.svg
Change location
Products and shipping options are based on your location.
Country
Language

OSP60 M4 Ø6 mm ruby ball, ceramic stem, L 100 mm, ESWL 62.9 mm Cert.

Part number: A-5465-8576
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology. To ensure the highest possible measurement accuracy in all measure... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)6
Centre stylifalse
Effective scanning working length (mm)62.9
Holder materialStainless steel
Overall length (mm)100
Stem diameter (mm)3.8
Stem materialCeramic
ThreadM4
Tip materialRuby

Description

OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology. To ensure the highest possible measurement accuracy in all measurement conditions, the ball on each stylus within the OSP60 calibrated range is measured and UKAS certified. The exact ball diameter is engraved onto the stylus holder, so that this highly accurate value can be applied during probe calibration as an absolute reference.

Technical documentation

Technical document 1 (DOC)
Download