be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M4 Ø5 mm ruby ball, ceramic stem, L 50 mm, EWL 12 mm, for BLUM spindle probes

Part number: A-6560-2650
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

Straight styli for use on BLUM spindle probes. Designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightwe... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)5
Effective working length (mm)12
Holder materialStainless steel
Overall length (mm)50
Stem diameter (mm)4.5
Stem materialCeramic
ThreadM4
Tip materialRuby

Description

Straight styli for use on BLUM spindle probes. Designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.

Equivalent to

  • Equivalent to BLUM part number: 143415 Old BLUM part number: P03.8000-010.050.05

Technical documentation

Technical document 1 (DOC)
Download