be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M5 Ø1.35 mm ruby ball, tungsten carbide stem, L 44 mm, ML 19 mm, for ZEISS applications

Part number: A-5555-0055
Price available on request
Quantity

M5 straight stylus. Note: measurement length is to end of ball.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)1.35

Description

M5 straight stylus. Note: measurement length is to end of ball.

Equivalent to

  • Equivalent to ZEISS part number: 602030-8063-000.
  • Equivalent to Q-Mark part number: ARG-1444.