be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M5 Ø1.5 mm ruby ball, tungsten carbide stem, L 32 mm, ML 12 mm, for ZEISS applications

Part number: A-5555-0056
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

M5 straight stylus. Note: measurement length is to end of ball.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)1.5
Stem materialTungsten carbide
ThreadM5
Tip materialRuby

Description

M5 straight stylus. Note: measurement length is to end of ball.

Equivalent to

  • Equivalent to ZEISS part number: 602030-8064-000.
  • Equivalent to Q-Mark part number: AQG-1532.