be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M5 Stylus for star configuration, Ø0.5 mm ruby ball, tungsten carbide stem, ML1/ML 2.5/13.00 mm, for ZEISS applications

Part number: A-5555-0085
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

M5 stylus for star configuration. Note: measurement length is to end of ball.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)0.5
DS (mm)1
DS1 (mm)0.3
ML (mm)13
ML1 (mm)2.5
Stem materialTungsten carbide
ThreadM5
Tip materialRuby

Description

M5 stylus for star configuration. Note: measurement length is to end of ball.

Equivalent to

  • Equivalent to ZEISS part number: 600342-8251-000.
  • Equivalent to Q-Mark part number: MSA-0522-Ruby.