be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M2 Ø20 mm ceramic disc, 2.5 mm width, without roller

Part number: A-5555-0300
€122.90
Lead times can vary for this product. Contact us for more information.
Quantity

Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a 'radius end roller' to enable groove w... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter A (mm)0
Diameter B (mm)0
Diameter mount (mm)0
Disc diameter (mm)20
Disc materialCeramic
Disc width (mm)2.5
Overall length (mm)5
Roller (mm)0
Stem materialStainless steel
ThreadM2
Width (mm)0

Description

Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a 'radius end roller' to enable groove width measurement. Ceramic tips are lightweight, hardwearing and non-magnetic.

Equivalent to

  • Equivalent to Zeiss part number: 602030-8204-000

Technical documentation

Technical document 1 (DOC)
Download