be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø25.4 mm × 45.0 mm Polyoxymethylene (POM) adjustable height stand with M6 thread

Part number: R-AH-2545-6
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This Polyoxymethylene (POM) adjustable height stand is ideal for holding components at variable heights without marking their surface. It is recommended for use on CMMs, the Equato... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Adjustable (mm)14.2
Diameter (mm)25.4
Height (mm)45
MaterialPolyoxymethylene (POM)
Measurement systemMetric
ThreadM6
Warranty type1 year

Description

This Polyoxymethylene (POM) adjustable height stand is ideal for holding components at variable heights without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download