be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø25.4 mm adjustable aluminium jack stand with M8 thread

Part number: R-AJ-25-8
€58.00
Made to order - Typically a 4-6 week lead time.
Quantity

This adjustable aluminium jack stand allows for variable heights and locking the workpiece into position. It is recommended for use on CMMs and the Equator™ gauging system.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Adjustable (mm)15
Diameter (mm)25.4
Height (mm)42.5
MaterialAluminium
Measurement systemMetric
ThreadM8

Description

This adjustable aluminium jack stand allows for variable heights and locking the workpiece into position. It is recommended for use on CMMs and the Equator™ gauging system.

Technical documentation

Technical document 1 (DOC)
Download