be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Centres with Ø25.4 mm pins for use with M4, M6, M8 and 1/4-20 fixturing components

Part number: R-CC-25
€267.00
Made to order - Typically a 4-6 week lead time.
Quantity

These centres are used for holding cylindrical workpieces at each end on their inside diameters. They are recommended for use on CMMs, the Equator™ gauging system, and vision and m... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Adjustable (mm)50
Clamp typeCentres
Height (mm)54
Height (in)3.13
Length (mm)76.2
Length (in)3
MaterialAluminium
Measurement systemMultiple
Pin diameter (mm)25.4
Pin height (mm)35
ThreadMultiple
Width (mm)50.8
Width (in)2

Description

These centres are used for holding cylindrical workpieces at each end on their inside diameters. They are recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

This is a universal component suitable for thread sizes M4, M6 and 1/4-20.

Note: Included: both male and female centring options and socket head cap screws, delivered in pairs.

Technical documentation

Technical document 1 (DOC)
Download