be.svg
Change location
Products and shipping options are based on your location.
Country
Language

57.2 mm × 31.8 mm × 31.8 mm mini vice with adjustable 15.0 mm jaws and M8 thread

Part number: R-CMV-8
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This mini vice is recommended for clamping a small area of a workpiece on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. The jaw features a V profile to a... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Adjustable (mm)15
Clamp typeVice
Height (mm)57.2
Length (mm)31.8
MaterialAluminium
Measurement systemMetric
ThreadM8
Width (mm)31.8

Description

This mini vice is recommended for clamping a small area of a workpiece on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. The jaw features a V profile to allow accurate positioning of cylindrical parts. The vice can be rotated 360° and locked into position using a hex key.

Note: Includes one straight jaw and one v-jaw as standard. Additional jaws can be bought for use with any thread size mini vice by ordering part numbers; R-CMV-AJ (aluminium flat jaw) or R-CMV-VAJ (aluminium v-jaw).

Technical documentation

Technical document 1 (DOC)
Download