M6 pusher clamp
This pusher clamp is used to push a workiece against standoffs or into a corner. It is supplied with two interchangeable tips and recommended for use on CMMs, the Equator™ gauging... Read more
This pusher clamp is used to push a workiece against standoffs or into a corner. It is supplied with two interchangeable tips and recommended for use on CMMs, the Equator™ gauging... Read more
| name | value |
|---|---|
| Adjustable (mm) | 8.4 |
| Clamp type | Push clamp |
| Height (mm) | 31.2 |
| Length (mm) | 38.1 |
| Material | Aluminium |
| Measurement system | Metric |
| Slot height (mm) | 12.7 |
| Slot length (mm) | 7.9 |
| Thread | M6 |
| Width (mm) | 19 |
This pusher clamp is used to push a workiece against standoffs or into a corner. It is supplied with two interchangeable tips and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Note: Includes thumb screw and two interchangeable tips.
2 products found
2 products found