be.svg
Change location
Products and shipping options are based on your location.
Country
Language

92.0 mm tension clamp with 82.8 mm post and adjustable plunger tip and M6 thread

Part number: R-CT-100P-83-6
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This tension clamp is used for the quick and easy clamping of workpiecess onto CMM and Equator™ systems. It contains an adjustable rubber-tipped plunger to reach over the edge of a... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp length (mm)92
Clamp typeTension
Clamp width (mm)19
Height (mm)82.8
MaterialAluminium
Measurement systemMetric
Plunger tip8
ThreadM6
Tip adjustable5-17
Tip width8.5
Warranty type1 year

Description

This tension clamp is used for the quick and easy clamping of workpiecess onto CMM and Equator™ systems. It contains an adjustable rubber-tipped plunger to reach over the edge of a workpiece and apply a clamping force inside a recess.

Technical documentation

Technical document 1 (DOC)
Download