be.svg
Change location
Products and shipping options are based on your location.
Country
Language

36.2 mm tension clamp with 30.0 mm post and M8 thread

Part number: R-CT-40-30-8
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This tension clamp is used for the quick and easy clamping of parts onto CMM and Equator™ gauging systems.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp length (mm)36.2
Clamp typeTension
Clamp width (mm)7.6
Height (mm)30
MaterialAluminium
Measurement systemMetric
ThreadM8
Tip width3.9

Description

This tension clamp is used for the quick and easy clamping of parts onto CMM and Equator™ gauging systems.

Technical documentation

Technical document 1 (DOC)
Download